
Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter | 100 mm |
| D - External diameter | 215 mm |
| B - Bearing/Inner ring width | 47 mm |
| B1 - overall width | 53 mm |
| rs - Min fillet radius | 3 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 8,4 kg |

| PRODUCT PERFORMANCE | | C - Dynamic load | 140 kN |
| C0 - Static load | 57,5 kN |
| Cu - Fatigue limit load | 1,6 kN |
| e - Coefficient | 0.24 |
| Y0 - Static axial load coefficient | 2.8 |
| Y1 - Lower axial load coefficient | 2.7 |
| Y2 - Upper axial load coefficient | 4.1 |
| N lim - Oil lubrication limit speed | 3400 tr/min |
| N lim - Grease lubrication limit speed | 2800 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | da min - Min shoulder diameter IR | 113 mm |
| Da max - Max shoulder diameter OR | 202 mm |
| ra max - Max shaft & housing fillet radius | 2,5 mm |
