Self-aligning ball bearing with ball protrusion, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 110 mm |
D - External diameter | 240 mm |
B - Bearing/Inner ring width | 50 mm |
B1 - overall width | 56 mm |
rs - Min fillet radius | 3 mm |
Associated sleeve reference | H322X |
Radial clearance class | CN |
Precision class | P0 |
Mass | 11,5 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 161 kN |
C0 - Static load | 72,5 kN |
Cu - Fatigue limit load | 2,1 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 3 |
Y1 - Lower axial load coefficient | 2.8 |
Y2 - Upper axial load coefficient | 4.4 |
Nlim - Oil lubrication limit speed | 3000 tr/min |
Nlim - Grease lubrication limit speed | 2400 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 123 mm |
da max - Max shoulder diameter IR | 150 mm |
db - Min diameter for Sleeve | 117 mm |
Ce - Min length fro Sleeve | 9 mm |
Da max - Max shoulder diameter OR | 227 mm |
ra max - Max shaft & housing fillet radius | 2,5 mm |