Needle roller bearing, inner ring
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 170 mm |
| B - Bearing/Inner ring width | 45 mm |
| F - Under roller diameter | 185 mm |
| rs - Min fillet radius | 1,1 mm |
| Lubrication hole on inner ring | Non/No |
| t - IR chamfer length | 3 mm |
| Precision class | P0 |
| Mass | 1,45 kg |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 176,5 mm |
| ras max - Max shaft & housing fillet radius | 1 mm |