Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 17 mm |
| B - Bearing/Inner ring width | 16 mm |
| F - Under roller diameter | 22 mm |
| Lubrication hole on inner ring | Oui/Yes |
| Precision class | P0 |