Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 25 mm |
B - Bearing/Inner ring width | 125 mm |
F - Under roller diameter | 30 mm |
Lubrication hole on inner ring | Non/No |
Precision class | P0 |