• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Inner rings

1R85X95X26 - NTN

1R85X95X26

Needle roller bearing, inner ring

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter85 mm
B - Bearing/Inner ring width26 mm
F - Under roller diameter95 mm
rs - Min fillet radius1 mm
Lubrication hole on inner ringNon/No
t - IR chamfer length2,5 mm
Precision classP0
Mass0,28 kg
undefined
ABUTMENT
da min - Min shoulder diameter IR90 mm
ras max - Max shaft & housing fillet radius1 mm