Spherical roller bearing, pressed steel cage
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 80 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 39 mm |
d2 - External diameter inner ring | 104,3 mm |
D1 - Inner diameter outer ring | 144,6 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 0 |
b - Groove width | 0 mm |
k - Hole diameter | 0 mm |
Radial clearance class | C3 |
Mass | 4,26 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 300 kN |
C0 - Static load | 296 kN |
Cu - Fatigue limit load | 33,6 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.89 |
Y1 - Lower axial load coefficient | 2.95 |
Y2 - Upper axial load coefficient | 4.39 |
Nref - Reference thermal speed | 3800 tr/min |
Nlim - Mechanical Limit Speed | 4900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 6,271 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 8,729 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,418 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,871 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 92 mm |
Da max - Max shoulder diameter OR | 158 mm |
ra max - Max shaft & housing fillet radius | 2 mm |