Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 30 mm |
D - External diameter | 62 mm |
B - Bearing/Inner ring width | 20 mm |
rs - Min fillet radius | 1 mm |
Associated sleeve reference | H306X |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,262 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 15,3 kN |
C0 - Static load | 4,55 kN |
Cu - Fatigue limit load | 0,26 kN |
e - Coefficient | 0.38 |
Y0 - Static axial load coefficient | 1.7 |
Y1 - Lower axial load coefficient | 1.6 |
Y2 - Upper axial load coefficient | 2.5 |
N lim - Oil lubrication limit speed | 12000 tr/min |
N lim - Grease lubrication limit speed | 10000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 35 mm |
da max - Max shoulder diameter IR | 39 mm |
db - Min diameter for Sleeve | 34 mm |
Ce - Min length fro Sleeve | 5 mm |
Da max - Max shoulder diameter OR | 57 mm |
ra max - Max shaft & housing fillet radius | 1 mm |