Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 45 mm |
| D - External diameter | 85 mm |
| B - Bearing/Inner ring width | 23 mm |
| rs - Min fillet radius | 1,1 mm |
| Radial clearance class | C3 |
| Precision class | P0 |
| Mass | 0,556 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 23,3 kN |
| C0 - Static load | 8,15 kN |
| Cu - Fatigue limit load | 0,51 kN |
| e - Coefficient | 0.3 |
| Y0 - Static axial load coefficient | 2.2 |
| Y1 - Lower axial load coefficient | 2.1 |
| Y2 - Upper axial load coefficient | 3.2 |
| N lim - Oil lubrication limit speed | 8500 tr/min |
| N lim - Grease lubrication limit speed | 7100 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 51,5 mm |
| Da max - Max shoulder diameter OR | 78,5 mm |
| ra max - Max shaft & housing fillet radius | 1 mm |