Self-aligning ball bearing, polyamide cage, tapered bore, friction seals on both sides
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 55 mm |
D - External diameter | 100 mm |
B - Bearing/Inner ring width | 25 mm |
d1 - External diameter inner ring | 67,3 mm |
D1 - Inner diameter outer ring | 88,8 mm |
rs - Min fillet radius | 1,5 mm |
Associated sleeve reference | H311 |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,855 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 26,8 kN |
C0 - Static load | 10 kN |
Cu - Fatigue limit load | 0,45 kN |
e - Coefficient | 0.19 |
Y0 - Static axial load coefficient | 3.47 |
Y1 - Lower axial load coefficient | 3.31 |
Y2 - Upper axial load coefficient | 5.12 |
N lim - Mechanical Limit Speed | 3600 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 8,249 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,751 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 7,401 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,701 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,434 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 63 mm |
da max - Max shoulder diameter IR | 65 mm |
db - Min diameter for Sleeve | 60 mm |
Ce - Min length fro Sleeve | 10 mm |
Da max - Max shoulder diameter OR | 92 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |