Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 55 mm |
D - External diameter | 100 mm |
B - Bearing/Inner ring width | 25 mm |
rs - Min fillet radius | 1,5 mm |
Associated sleeve reference | H311X |
Radial clearance class | CN |
Precision class | P0 |
Mass | 0,807 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 26,7 kN |
C0 - Static load | 9,9 kN |
Cu - Fatigue limit load | 0,72 kN |
e - Coefficient | 0.28 |
Y0 - Static axial load coefficient | 2.4 |
Y1 - Lower axial load coefficient | 2.3 |
Y2 - Upper axial load coefficient | 3.5 |
Nlim - Oil lubrication limit speed | 7100 tr/min |
Nlim - Grease lubrication limit speed | 6000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 63 mm |
da max - Max shoulder diameter IR | 69 mm |
db - Min diameter for Sleeve | 60 mm |
Ce - Min length fro Sleeve | 11 mm |
Da max - Max shoulder diameter OR | 92 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |