Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 90 mm |
D - External diameter | 160 mm |
B - Bearing/Inner ring width | 40 mm |
d1 - External diameter inner ring | 112,3 mm |
D1 - Inner diameter outer ring | 138,8 mm |
rs - Min fillet radius | 2 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 3,19 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 69,3 kN |
C0 - Static load | 28,7 kN |
Cu - Fatigue limit load | 1,17 kN |
e - Coefficient | 0.27 |
Y0 - Static axial load coefficient | 2.47 |
Y1 - Lower axial load coefficient | 2.36 |
Y2 - Upper axial load coefficient | 3.65 |
Nref - Reference thermal speed | 5200 tr/min |
Nlim - Mechanical Limit Speed | 5200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 8,193 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 10,807 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,431 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,022 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 99 mm |
Da max - Max shoulder diameter OR | 151 mm |
ra max - Max shaft & housing fillet radius | 2 mm |