
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 45 mm |
D - External diameter | 85 mm |
B - Bearing/Inner ring width | 23 mm |
d2 - External diameter inner ring | 54,9 mm |
D1 - Inner diameter outer ring | 75,6 mm |
rs - Min fillet radius | 1,1 mm |
Number of lubrication holes | 3 |
b - Groove width | 5,83 mm |
k - Hole diameter | 2,5 mm |
Associated sleeve reference | H309 |
Radial clearance class | CN |
Mass | 0,545 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 121 kN |
C0 - Static load | 113 kN |
Cu - Fatigue limit load | 13,8 kN |
e - Coefficient | 0.26 |
Y0 - Static axial load coefficient | 2.58 |
Y1 - Lower axial load coefficient | 2.64 |
Y2 - Upper axial load coefficient | 3.94 |
N ref - Reference thermal speed | 7400 tr/min |
N lim - Mechanical Limit Speed | 9800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 52 mm |
db - Min diameter for Sleeve | 50 mm |
Ce - Min length fro Sleeve | 7 mm |
Da max - Max shoulder diameter OR | 78 mm |
ra max - Max shaft & housing fillet radius | 1 mm |