Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

22209EAW33C3 - NTN

22209EAW33C3

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

  • 3D file

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter45 mm
D - External diameter85 mm
B - Bearing/Inner ring width23 mm
d2 - External diameter inner ring54,9 mm
D1 - Inner diameter outer ring75,6 mm
rs - Min fillet radius1,1 mm
Number of lubrication holes3
b - Groove width5,83 mm
k - Hole diameter2,5 mm
Radial clearance classC3
Mass0,565 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load121 kN
C0 - Static load113 kN
Cu - Fatigue limit load13,8 kN
e - Coefficient0.26
Y0 - Static axial load coefficient2.58
Y1 - Lower axial load coefficient2.64
Y2 - Upper axial load coefficient3.94
N ref - Reference thermal speed7400 tr/min
N lim - Mechanical Limit Speed9800 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
ABUTMENT
da min - Min shoulder diameter IR52 mm
Da max - Max shoulder diameter OR78 mm
ra max - Max shaft & housing fillet radius1 mm
undefined

Industry Calcul Factors

Calcul factors image