Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 100 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 46 mm |
rs - Min fillet radius | 2,1 mm |
Associated sleeve reference | H320X |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 4,71 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 94,5 kN |
C0 - Static load | 38,5 kN |
Cu - Fatigue limit load | 2,3 kN |
e - Coefficient | 0.27 |
Y0 - Static axial load coefficient | 2.5 |
Y1 - Lower axial load coefficient | 2.4 |
Y2 - Upper axial load coefficient | 3.7 |
N lim - Oil lubrication limit speed | 3800 tr/min |
N lim - Grease lubrication limit speed | 3200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 111 mm |
da max - Max shoulder diameter IR | 123 mm |
db - Min diameter for Sleeve | 107 mm |
Ce - Min length fro Sleeve | 8 mm |
Da max - Max shoulder diameter OR | 169 mm |
ra max - Max shaft & housing fillet radius | 2 mm |