
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 65 mm |
| D - External diameter | 120 mm |
| B - Bearing/Inner ring width | 31 mm |
| d2 - External diameter inner ring | 78,2 mm |
| D1 - Inner diameter outer ring | 107 mm |
| rs - Min fillet radius | 1,5 mm |
| Number of lubrication holes | 3 |
| b - Groove width | 7,83 mm |
| k - Hole diameter | 3,5 mm |
| Associated sleeve reference | H313 |
| Radial clearance class | C3 |
| Mass | 1,45 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 226 kN |
| C0 - Static load | 224 kN |
| Cu - Fatigue limit load | 27,3 kN |
| e - Coefficient | 0.24 |
| Y0 - Static axial load coefficient | 2.73 |
| Y1 - Lower axial load coefficient | 2.79 |
| Y2 - Upper axial load coefficient | 4.15 |
| N ref - Reference thermal speed | 5300 tr/min |
| N lim - Mechanical Limit Speed | 6900 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 7,596 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 10,404 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 6,175 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 3,088 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,422 Hz |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 0 mm |
| da min - Min shoulder diameter IR | 74 mm |
| db - Min diameter for Sleeve | 70 mm |
| Ce - Min length fro Sleeve | 8 mm |
| Da max - Max shoulder diameter OR | 111 mm |
| ra max - Max shaft & housing fillet radius | 1,5 mm |