• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

22218EAW33C3 - NTN

22218EAW33C3

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

  • 3D file

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter90 mm
D - External diameter160 mm
B - Bearing/Inner ring width40 mm
d2 - External diameter inner ring105,3 mm
D1 - Inner diameter outer ring143,2 mm
rs - Min fillet radius2 mm
Number of lubrication holes3
b - Groove width10,2 mm
k - Hole diameter4,5 mm
Radial clearance classC3
Mass3,283 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load384 kN
C0 - Static load398 kN
Cu - Fatigue limit load45,2 kN
e - Coefficient0.23
Y0 - Static axial load coefficient2.83
Y1 - Lower axial load coefficient2.9
Y2 - Upper axial load coefficient4.31
N ref - Reference thermal speed3900 tr/min
N lim - Mechanical Limit Speed5100 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
ABUTMENT
da min - Min shoulder diameter IR101 mm
Da max - Max shoulder diameter OR149 mm
ra max - Max shaft & housing fillet radius2 mm
undefined