

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 110 mm |
D - External diameter | 200 mm |
B - Bearing/Inner ring width | 53 mm |
d2 - External diameter inner ring | 130,1 mm |
D1 - Inner diameter outer ring | 178,4 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 3 |
b - Groove width | 11,73 mm |
k - Hole diameter | 6 mm |
Associated sleeve reference | H322 |
Radial clearance class | CN |
Mass | 7,052 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 602 kN |
C0 - Static load | 643 kN |
Cu - Fatigue limit load | 68,4 kN |
e - Coefficient | 0.25 |
Y0 - Static axial load coefficient | 2.63 |
Y1 - Lower axial load coefficient | 2.69 |
Y2 - Upper axial load coefficient | 4 |
N ref - Reference thermal speed | 3300 tr/min |
N lim - Mechanical Limit Speed | 4100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,581 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,419 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,098 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,049 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,421 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 130,1 mm |
da min - Min shoulder diameter IR | 122 mm |
db - Min diameter for Sleeve | 118 mm |
Ce - Min length fro Sleeve | 6 mm |
Da max - Max shoulder diameter OR | 188 mm |
ra max - Max shaft & housing fillet radius | 2 mm |