
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 130 mm |
D - External diameter | 230 mm |
B - Bearing/Inner ring width | 64 mm |
d2 - External diameter inner ring | 151,4 mm |
D1 - Inner diameter outer ring | 205,4 mm |
rs - Min fillet radius | 3 mm |
Number of lubrication holes | 3 |
b - Groove width | 13,21 mm |
k - Hole diameter | 6 mm |
Associated sleeve reference | H322 |
Radial clearance class | CN |
Mass | 10,8 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 808 kN |
C0 - Static load | 898 kN |
Cu - Fatigue limit load | 91,4 kN |
e - Coefficient | 0.25 |
Y0 - Static axial load coefficient | 2.63 |
Y1 - Lower axial load coefficient | 2.69 |
Y2 - Upper axial load coefficient | 4 |
N ref - Reference thermal speed | 2800 tr/min |
N lim - Mechanical Limit Speed | 3600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,606 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,394 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,213 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,107 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,423 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 151,4 mm |
da min - Min shoulder diameter IR | 144 mm |
Da max - Max shoulder diameter OR | 216 mm |
ra max - Max shaft & housing fillet radius | 2,5 mm |