• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

22232EAKW33 - NTN

22232EAKW33

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

  • 3D file

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter160 mm
D - External diameter290 mm
B - Bearing/Inner ring width80 mm
d2 - External diameter inner ring190 mm
D1 - Inner diameter outer ring258,7 mm
rs - Min fillet radius3 mm
Number of lubrication holes3
b - Groove width16,94 mm
k - Hole diameter8 mm
Associated sleeve referenceH3132
Radial clearance classCN
Mass22,8 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load1220 kN
C0 - Static load1390 kN
Cu - Fatigue limit load132 kN
e - Coefficient0.25
Y0 - Static axial load coefficient2.63
Y1 - Lower axial load coefficient2.69
Y2 - Upper axial load coefficient4
N ref - Reference thermal speed2000 tr/min
N lim - Mechanical Limit Speed2800 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
ABUTMENT
da min - Min shoulder diameter IR174 mm
db - Min diameter for Sleeve170 mm
Ce - Min length fro Sleeve14 mm
Da max - Max shoulder diameter OR276 mm
ra max - Max shaft & housing fillet radius2,5 mm
undefined