Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 160 mm |
D - External diameter | 290 mm |
B - Bearing/Inner ring width | 80 mm |
d2 - External diameter inner ring | 190 mm |
D1 - Inner diameter outer ring | 258,7 mm |
rs - Min fillet radius | 3 mm |
Number of lubrication holes | 3 ou 4 |
b - Groove width | 16,94 mm |
k - Hole diameter | 8 mm |
Associated sleeve reference | H3132 |
Radial clearance class | C4 |
Mass | 22,8 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1220 kN |
C0 - Static load | 1390 kN |
Cu - Fatigue limit load | 132 kN |
e - Coefficient | 0.25 |
Y0 - Static axial load coefficient | 2.63 |
Y1 - Lower axial load coefficient | 2.69 |
Y2 - Upper axial load coefficient | 4 |
Nref - Reference thermal speed | 2000 tr/min |
Nlim - Mechanical Limit Speed | 2800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 7,597 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 10,403 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,422 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 6,174 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 174 mm |
db - Min diameter for Sleeve | 170 mm |
Ce - Min length fro Sleeve | 14 mm |
Da max - Max shoulder diameter OR | 276 mm |
ra max - Max shaft & housing fillet radius | 2,5 mm |