Spherical roller bearing, one-piece machined cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 170 mm |
D - External diameter | 310 mm |
B - Bearing/Inner ring width | 86 mm |
D1 - Inner diameter outer ring | 276,4 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 3 ou 4 |
b - Groove width | 17,98 mm |
k - Hole diameter | 8 mm |
Associated sleeve reference | H3134 |
Radial clearance class | C4 |
Mass | 28 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1400 kN |
C0 - Static load | 1610 kN |
Cu - Fatigue limit load | 150 kN |
e - Coefficient | 0.26 |
Y0 - Static axial load coefficient | 2.54 |
Y1 - Lower axial load coefficient | 2.6 |
Y2 - Upper axial load coefficient | 3.87 |
Nref - Reference thermal speed | 1900 tr/min |
Nlim - Mechanical Limit Speed | 2700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 7,584 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 10,416 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,421 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 6,106 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 187 mm |
db - Min diameter for Sleeve | 180 mm |
Ce - Min length fro Sleeve | 10 mm |
Da max - Max shoulder diameter OR | 293 mm |
ra max - Max shaft & housing fillet radius | 3 mm |