• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

22236EAKW33 - NTN

22236EAKW33

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter180 mm
D - External diameter320 mm
B - Bearing/Inner ring width86 mm
d2 - External diameter inner ring208,4 mm
D1 - Inner diameter outer ring291,7 mm
rs - Min fillet radius4 mm
Number of lubrication holes3
b - Groove width18,02 mm
k - Hole diameter8 mm
Radial clearance classCN
Mass27,99 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load1450 kN
C0 - Static load1660 kN
Cu - Fatigue limit load153 kN
e - Coefficient0.25
Y0 - Static axial load coefficient2.68
Y1 - Lower axial load coefficient2.74
Y2 - Upper axial load coefficient4.08
N ref - Reference thermal speed1800 tr/min
N lim - Mechanical Limit Speed2600 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
ABUTMENT
da min - Min shoulder diameter IR197 mm
Da max - Max shoulder diameter OR303 mm
ra max - Max shaft & housing fillet radius3 mm
undefined

Industry Calcul Factors

Calcul factors image