
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 180 mm |
D - External diameter | 320 mm |
B - Bearing/Inner ring width | 86 mm |
D1 - Inner diameter outer ring | 286,8 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 3 |
b - Groove width | 18,02 mm |
k - Hole diameter | 8 mm |
Associated sleeve reference | H3136 |
Radial clearance class | C3 |
Mass | 28,7 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1450 kN |
C0 - Static load | 1660 kN |
Cu - Fatigue limit load | 153 kN |
e - Coefficient | 0.25 |
Y0 - Static axial load coefficient | 2.68 |
Y1 - Lower axial load coefficient | 2.74 |
Y2 - Upper axial load coefficient | 4.08 |
N ref - Reference thermal speed | 1800 tr/min |
N lim - Mechanical Limit Speed | 2600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 197 mm |
db - Min diameter for Sleeve | 191 mm |
Ce - Min length fro Sleeve | 18 mm |
Da max - Max shoulder diameter OR | 303 mm |
ra max - Max shaft & housing fillet radius | 3 mm |