
Spherical roller bearing, one-piece machined cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d - Internal diameter | 200 mm |
| D - External diameter | 360 mm |
| B - Bearing/Inner ring width | 98 mm |
| D1 - Inner diameter outer ring | 322,3 mm |
| rs - Min fillet radius | 4 mm |
| Number of lubrication holes | 3 ou 8 |
| b - Groove width | 20,01 mm |
| k - Hole diameter | 10 mm |
| Associated sleeve reference | H3140 |
| Radial clearance class | C3 |
| Mass | 42 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 1810 kN |
| C0 - Static load | 2100 kN |
| Cu - Fatigue limit load | 187 kN |
| e - Coefficient | 0.25 |
| Y0 - Static axial load coefficient | 2.68 |
| Y1 - Lower axial load coefficient | 2.74 |
| Y2 - Upper axial load coefficient | 4.08 |
| N ref - Reference thermal speed | 1500 tr/min |
| N lim - Mechanical Limit Speed | 2300 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 7,568 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 10,432 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 6,043 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 3,022 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,42 Hz |
| ABUTMENT | |
|---|---|
| da max - Max shoulder diameter IR | 0 mm |
| da min - Min shoulder diameter IR | 217 mm |
| db - Min diameter for Sleeve | 212 mm |
| Ce - Min length fro Sleeve | 24 mm |
| Da max - Max shoulder diameter OR | 343 mm |
| ra max - Max shaft & housing fillet radius | 3 mm |