
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 320 mm |
D - External diameter | 580 mm |
B - Bearing/Inner ring width | 150 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 510 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Associated sleeve reference | H3164H |
Radial clearance class | C3 |
Mass | 174 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3950 kN |
C0 - Static load | 5100 kN |
Cu - Fatigue limit load | 261 kN |
e - Coefficient | 0.25 |
Y0 - Static axial load coefficient | 2.63 |
Y1 - Lower axial load coefficient | 2.69 |
Y2 - Upper axial load coefficient | 4 |
N lim - Oil lubrication limit speed | 1020 tr/min |
N lim - Grease lubrication limit speed | 800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 340 mm |
db - Min diameter for Sleeve | 338 mm |
Ce - Min length fro Sleeve | 39 mm |
Da max - Max shoulder diameter OR | 560 mm |
ra max - Max shaft & housing fillet radius | 5 mm |