Due to technical maintenance, the NTN Europe on-line ordering system will be unavailable on Sunday 5 July from 08:00 to 12:00 (UTC+02:00).

We apologise for any inconvenience caused.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

22308EAW33C3 - NTN

22308EAW33C3

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

  • 3D file

Product information

PRODUCT DEFINITION
BrandNTN
d - Internal diameter40 mm
D - External diameter90 mm
B - Bearing/Inner ring width33 mm
d2 - External diameter inner ring52,5 mm
D1 - Inner diameter outer ring77 mm
rs - Min fillet radius1,5 mm
Number of lubrication holes3
b - Groove width6 mm
k - Hole diameter3 mm
Radial clearance classC3
Mass1,006 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load169 kN
C0 - Static load152 kN
Cu - Fatigue limit load18,5 kN
e - Coefficient0.36
Y0 - Static axial load coefficient1.83
Y1 - Lower axial load coefficient1.87
Y2 - Upper axial load coefficient2.79
N ref - Reference thermal speed5800 tr/min
N lim - Mechanical Limit Speed7400 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
ABUTMENT
da min - Min shoulder diameter IR49 mm
Da max - Max shoulder diameter OR81 mm
ra max - Max shaft & housing fillet radius1,5 mm
undefined

Industry Calcul Factors

Calcul factors image