Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Spherical roller bearings
22312EAKW33ZZC3 - SNR
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
60 mm
D - External diameter
130 mm
B - Bearing/Inner ring width
46 mm
d2 - External diameter inner ring
75,3 mm
D1 - Inner diameter outer ring
111,9 mm
rs - Min fillet radius
2,1 mm
Number of lubrication holes
3
b - Groove width
9 mm
k - Hole diameter
4 mm
Radial clearance class
C3
Mass
2,85 kg
PRODUCT PERFORMANCE
C - Dynamic load
340 kN
C0 - Static load
319 kN
Cu - Fatigue limit load
38,9 kN
e - Coefficient
0.35
Y0 - Static axial load coefficient
1.91
Y1 - Lower axial load coefficient
1.95
Y2 - Upper axial load coefficient
2.9
N ref - Reference thermal speed
4300 tr/min
N lim - Mechanical Limit Speed
5100 tr/min
Tmin - Min operating temperature
-40 °C
Tmax - Max operating temperature
200 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
5,625 Hz
BPFI - Over rolling frequency on inner (60 rpm)
8,375 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
4,768 Hz
BRF - Rotational frequency – rolling element (60 rpm)