Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

22313EAW33 - SNR

22313EAW33

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter65 mm
D - External diameter140 mm
B - Bearing/Inner ring width48 mm
d2 - External diameter inner ring81,3 mm
D1 - Inner diameter outer ring121,2 mm
rs - Min fillet radius2,1 mm
Number of lubrication holes3
b - Groove width9,24 mm
k - Hole diameter4 mm
Radial clearance classCN
Mass3,413 kg
undefined
PRODUCT PERFORMANCE
C - Dynamic load369 kN
C0 - Static load343 kN
Cu - Fatigue limit load41,2 kN
e - Coefficient0.33
Y0 - Static axial load coefficient2.01
Y1 - Lower axial load coefficient2.06
Y2 - Upper axial load coefficient3.06
N ref - Reference thermal speed4000 tr/min
N lim - Mechanical Limit Speed4800 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)5,615 Hz
BPFI - Over rolling frequency on inner (60 rpm)8,385 Hz
BSF - Over rolling frequency on rolling element (60 rpm)4,746 Hz
BRF - Rotational frequency – rolling element (60 rpm)2,373 Hz
FTF - Rotational frequency - cage (60 rpm)0,401 Hz
ABUTMENT
da max - Max shoulder diameter IR0 mm
da min - Min shoulder diameter IR77 mm
Da max - Max shoulder diameter OR128 mm
ra max - Max shaft & housing fillet radius2 mm
undefined

Industry Calcul Factors

Calcul factors image