The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basket
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
70 mm
D - External diameter
150 mm
B - Bearing/Inner ring width
51 mm
d2 - External diameter inner ring
86 mm
D1 - Inner diameter outer ring
128,7 mm
rs - Min fillet radius
2,1 mm
Number of lubrication holes
3
b - Groove width
10 mm
k - Hole diameter
5 mm
Radial clearance class
CN
Mass
4,176 kg
PRODUCT PERFORMANCE
C - Dynamic load
420 kN
C0 - Static load
396 kN
Cu - Fatigue limit load
46,7 kN
e - Coefficient
0.34
Y0 - Static axial load coefficient
1.96
Y1 - Lower axial load coefficient
2
Y2 - Upper axial load coefficient
2.98
N ref - Reference thermal speed
3800 tr/min
N lim - Mechanical Limit Speed
4500 tr/min
Tmin - Min operating temperature
-40 °C
Tmax - Max operating temperature
200 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
5,611 Hz
BPFI - Over rolling frequency on inner (60 rpm)
8,389 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
4,723 Hz
BRF - Rotational frequency – rolling element (60 rpm)