
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 95 mm |
D - External diameter | 200 mm |
B - Bearing/Inner ring width | 67 mm |
d2 - External diameter inner ring | 120 mm |
D1 - Inner diameter outer ring | 174 mm |
rs - Min fillet radius | 3 mm |
Number of lubrication holes | 3 |
b - Groove width | 12,15 mm |
k - Hole diameter | 6 mm |
Associated sleeve reference | H2319 |
Radial clearance class | C4 |
Mass | 9,61 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 732 kN |
C0 - Static load | 750 kN |
Cu - Fatigue limit load | 80,6 kN |
e - Coefficient | 0.32 |
Y0 - Static axial load coefficient | 2.04 |
Y1 - Lower axial load coefficient | 2.09 |
Y2 - Upper axial load coefficient | 3.11 |
N ref - Reference thermal speed | 2800 tr/min |
N lim - Mechanical Limit Speed | 3300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,111 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,889 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,096 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,548 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,407 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 109 mm |
db - Min diameter for Sleeve | 105 mm |
Ce - Min length fro Sleeve | 7 mm |
Da max - Max shoulder diameter OR | 186 mm |
ra max - Max shaft & housing fillet radius | 2,5 mm |