
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 110 mm |
D - External diameter | 240 mm |
B - Bearing/Inner ring width | 80 mm |
d2 - External diameter inner ring | 138,9 mm |
D1 - Inner diameter outer ring | 208,1 mm |
rs - Min fillet radius | 3 mm |
Number of lubrication holes | 3 |
b - Groove width | 15,57 mm |
k - Hole diameter | 7 mm |
Associated sleeve reference | H2322 |
Radial clearance class | CN |
Mass | 16,514 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 975 kN |
C0 - Static load | 972 kN |
Cu - Fatigue limit load | 99,4 kN |
e - Coefficient | 0.32 |
Y0 - Static axial load coefficient | 2.04 |
Y1 - Lower axial load coefficient | 2.09 |
Y2 - Upper axial load coefficient | 3.11 |
N ref - Reference thermal speed | 2300 tr/min |
N lim - Mechanical Limit Speed | 2800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 124 mm |
db - Min diameter for Sleeve | 121 mm |
Ce - Min length fro Sleeve | 7 mm |
Da max - Max shoulder diameter OR | 226 mm |
ra max - Max shaft & housing fillet radius | 2,5 mm |