
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 130 mm |
D - External diameter | 280 mm |
B - Bearing/Inner ring width | 93 mm |
d2 - External diameter inner ring | 164,7 mm |
D1 - Inner diameter outer ring | 243 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 3 ou 4 |
b - Groove width | 18,94 mm |
k - Hole diameter | 9 mm |
Associated sleeve reference | H2326 |
Radial clearance class | C4 |
Mass | 26,354 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1330 kN |
C0 - Static load | 1400 kN |
Cu - Fatigue limit load | 136 kN |
e - Coefficient | 0.33 |
Y0 - Static axial load coefficient | 2.01 |
Y1 - Lower axial load coefficient | 2.06 |
Y2 - Upper axial load coefficient | 3.06 |
N ref - Reference thermal speed | 1800 tr/min |
N lim - Mechanical Limit Speed | 2400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 6,076 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 8,924 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,405 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,961 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 147 mm |
db - Min diameter for Sleeve | 142 mm |
Ce - Min length fro Sleeve | 8 mm |
Da max - Max shoulder diameter OR | 263 mm |
ra max - Max shaft & housing fillet radius | 3 mm |
