
Spherical roller bearing for vibratory applications, one-piece machined cage, groove and lubrication holes on outer ring, special C4 class clearance
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 150 mm |
D - External diameter | 320 mm |
B - Bearing/Inner ring width | 108 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 278,3 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 3 ou 8 |
b - Groove width | 19,94 mm |
k - Hole diameter | 9 mm |
Radial clearance class | C4 Special |
Mass | 41,96 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1740 kN |
C0 - Static load | 1890 kN |
Cu - Fatigue limit load | 177 kN |
e - Coefficient | 0.34 |
Y0 - Static axial load coefficient | 1.96 |
Y1 - Lower axial load coefficient | 2 |
Y2 - Upper axial load coefficient | 2.98 |
N ref - Reference thermal speed | 1500 tr/min |
N lim - Mechanical Limit Speed | 2100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,077 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,923 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,957 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,479 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,405 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 167 mm |
Da max - Max shoulder diameter OR | 303 mm |
ra max - Max shaft & housing fillet radius | 3 mm |