
Spherical roller bearing for vibratory applications, one-piece machined cage, groove and lubrication holes on outer ring, special C4 class clearance
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 170 mm |
D - External diameter | 360 mm |
B - Bearing/Inner ring width | 120 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 312,9 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 3 ou 8 |
b - Groove width | 20,25 mm |
k - Hole diameter | 10 mm |
Radial clearance class | C4 Special |
Mass | 59 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 2200 kN |
C0 - Static load | 2630 kN |
Cu - Fatigue limit load | 236 kN |
e - Coefficient | 0.32 |
Y0 - Static axial load coefficient | 2.04 |
Y1 - Lower axial load coefficient | 2.09 |
Y2 - Upper axial load coefficient | 3.11 |
N ref - Reference thermal speed | 1200 tr/min |
N lim - Mechanical Limit Speed | 1800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,078 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 9,922 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,679 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,84 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,416 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 187 mm |
Da max - Max shoulder diameter OR | 343 mm |
ra max - Max shaft & housing fillet radius | 3 mm |