
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 200 mm |
D - External diameter | 420 mm |
B - Bearing/Inner ring width | 138 mm |
D1 - Inner diameter outer ring | 363,1 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 21,07 mm |
k - Hole diameter | 10 mm |
Radial clearance class | CN |
Mass | 95 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 2830 kN |
C0 - Static load | 3530 kN |
Cu - Fatigue limit load | 302 kN |
e - Coefficient | 0.31 |
Y0 - Static axial load coefficient | 2.1 |
Y1 - Lower axial load coefficient | 2.15 |
Y2 - Upper axial load coefficient | 3.2 |
N ref - Reference thermal speed | 1000 tr/min |
N lim - Mechanical Limit Speed | 1500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 220 mm |
Da max - Max shoulder diameter OR | 400 mm |
ra max - Max shaft & housing fillet radius | 4 mm |