
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 240 mm |
D - External diameter | 500 mm |
B - Bearing/Inner ring width | 155 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 421 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Radial clearance class | C3 |
Mass | 149 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3500 kN |
C0 - Static load | 4170 kN |
Cu - Fatigue limit load | 193 kN |
e - Coefficient | 0.32 |
Y0 - Static axial load coefficient | 2.07 |
Y1 - Lower axial load coefficient | 2.12 |
Y2 - Upper axial load coefficient | 3.15 |
N lim - Oil lubrication limit speed | 1000 tr/min |
N lim - Grease lubrication limit speed | 780 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 260 mm |
Da max - Max shoulder diameter OR | 480 mm |
ra max - Max shaft & housing fillet radius | 5 mm |