
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 240 mm |
D - External diameter | 500 mm |
B - Bearing/Inner ring width | 155 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 435,4 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 20,1 mm |
k - Hole diameter | 12 mm |
Associated sleeve reference | H2348H |
Radial clearance class | C3 |
Mass | 144,29 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3800 kN |
C0 - Static load | 4310 kN |
Cu - Fatigue limit load | 353 kN |
e - Coefficient | 0.31 |
Y0 - Static axial load coefficient | 2.13 |
Y1 - Lower axial load coefficient | 2.18 |
Y2 - Upper axial load coefficient | 3.24 |
N ref - Reference thermal speed | 800 tr/min |
N lim - Mechanical Limit Speed | 1300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,052 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,948 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,883 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,442 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,403 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 260 mm |
db - Min diameter for Sleeve | 257 mm |
Ce - Min length fro Sleeve | 11 mm |
Da max - Max shoulder diameter OR | 480 mm |
ra max - Max shaft & housing fillet radius | 4 mm |