
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 260 mm |
D - External diameter | 540 mm |
B - Bearing/Inner ring width | 165 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 456 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Associated sleeve reference | H2352H |
Radial clearance class | CN |
Mass | 183 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 4020 kN |
C0 - Static load | 4830 kN |
Cu - Fatigue limit load | 221 kN |
e - Coefficient | 0.31 |
Y0 - Static axial load coefficient | 2.12 |
Y1 - Lower axial load coefficient | 2.16 |
Y2 - Upper axial load coefficient | 3.22 |
N lim - Oil lubrication limit speed | 920 tr/min |
N lim - Grease lubrication limit speed | 720 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 286 mm |
db - Min diameter for Sleeve | 278 mm |
Ce - Min length fro Sleeve | 11 mm |
Da max - Max shoulder diameter OR | 514 mm |
ra max - Max shaft & housing fillet radius | 6 mm |