
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 120 mm |
D - External diameter | 180 mm |
B - Bearing/Inner ring width | 46 mm |
d2 - External diameter inner ring | 134 mm |
D1 - Inner diameter outer ring | 164,9 mm |
rs - Min fillet radius | 2 mm |
Number of lubrication holes | 3 |
b - Groove width | 7,83 mm |
k - Hole diameter | 3,5 mm |
Associated sleeve reference | H3024 |
Radial clearance class | C4 |
Mass | 3,87 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 446 kN |
C0 - Static load | 577 kN |
Cu - Fatigue limit load | 62 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 3.07 |
Y1 - Lower axial load coefficient | 3.14 |
Y2 - Upper axial load coefficient | 4.67 |
N ref - Reference thermal speed | 3300 tr/min |
N lim - Mechanical Limit Speed | 3900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 11,151 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 13,85 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 9,062 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 4,531 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,446 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 128,8 mm |
db - Min diameter for Sleeve | 127 mm |
Ce - Min length fro Sleeve | 7 mm |
Da max - Max shoulder diameter OR | 171,2 mm |
ra max - Max shaft & housing fillet radius | 2 mm |