Skip to Header Skip to Main Content Skip to Footer
New
The spherical roller bearing withstands significant loads and misalignments . This type of roller bearing is well adapted to harsh operating conditions : impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in To add this product to your basket Documentation Technical datasheet 3D file Detailed technical sheet Product information PRODUCT DEFINITION Brand NTN d - Internal diameter 130 mm D - External diameter 200 mm B - Bearing/Inner ring width 52 mm D1 - Inner diameter outer ring 182,6 mm rs - Min fillet radius 2 mm Number of lubrication holes 3 b - Groove width 8,91 mm k - Hole diameter 4 mm Associated sleeve reference H3026 Radial clearance class C3 Mass 5,7 kg
PRODUCT PERFORMANCE C - Dynamic load 565 kN C0 - Static load 721 kN Cu - Fatigue limit load 75,3 kN e - Coefficient 0.22 Y0 - Static axial load coefficient 2.94 Y1 - Lower axial load coefficient 3.01 Y2 - Upper axial load coefficient 4.48 N ref - Reference thermal speed 3000 tr/min N lim - Mechanical Limit Speed 3600 tr/min Tmin - Min operating temperature -40 °C Tmax - Max operating temperature 200 °C
ABUTMENT da min - Min shoulder diameter IR 138,8 mm db - Min diameter for Sleeve 137 mm Ce - Min length fro Sleeve 8 mm Da max - Max shoulder diameter OR 191,2 mm ra max - Max shaft & housing fillet radius 2 mm
Industry Calcul Factors