Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 140 mm |
D - External diameter | 210 mm |
B - Bearing/Inner ring width | 53 mm |
d2 - External diameter inner ring | 155,6 mm |
D1 - Inner diameter outer ring | 192,7 mm |
rs - Min fillet radius | 2 mm |
Number of lubrication holes | 3 |
b - Groove width | 8,91 mm |
k - Hole diameter | 4 mm |
Associated sleeve reference | H3028 |
Radial clearance class | C3 |
Mass | 6,13 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 597 kN |
C0 - Static load | 783 kN |
Cu - Fatigue limit load | 80,4 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 3.07 |
Y1 - Lower axial load coefficient | 3.14 |
Y2 - Upper axial load coefficient | 4.67 |
Nref - Reference thermal speed | 2800 tr/min |
Nlim - Mechanical Limit Speed | 3400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 11,125 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 13,875 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,445 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 8,89 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 148,8 mm |
db - Min diameter for Sleeve | 147 mm |
Ce - Min length fro Sleeve | 8 mm |
Da max - Max shoulder diameter OR | 201,2 mm |
ra max - Max shaft & housing fillet radius | 2 mm |