Self-aligning ball bearing, polyamide cage, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 15 mm |
D - External diameter | 42 mm |
B - Bearing/Inner ring width | 17 mm |
d1 - External diameter inner ring | 22 mm |
D1 - Inner diameter outer ring | 34,5 mm |
rs - Min fillet radius | 1 mm |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 0,115 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 16,3 kN |
C0 - Static load | 3,85 kN |
Cu - Fatigue limit load | 0,18 kN |
e - Coefficient | 0.43 |
Y0 - Static axial load coefficient | 1.55 |
Y1 - Lower axial load coefficient | 1.48 |
Y2 - Upper axial load coefficient | 2.28 |
N ref - Reference thermal speed | 15000 tr/min |
N lim - Mechanical Limit Speed | 24000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 2,805 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 5,195 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 2,931 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 1,466 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,351 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 20 mm |
Da max - Max shoulder diameter OR | 37 mm |
ra max - Max shaft & housing fillet radius | 1 mm |