
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 150 mm |
D - External diameter | 225 mm |
B - Bearing/Inner ring width | 56 mm |
d2 - External diameter inner ring | 168,5 mm |
D1 - Inner diameter outer ring | 206,6 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 3 ou 4 |
b - Groove width | 9,96 mm |
k - Hole diameter | 4,5 mm |
Associated sleeve reference | H3030 |
Radial clearance class | C4 |
Mass | 7,75 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 660 kN |
C0 - Static load | 893 kN |
Cu - Fatigue limit load | 89,7 kN |
e - Coefficient | 0.21 |
Y0 - Static axial load coefficient | 3.13 |
Y1 - Lower axial load coefficient | 3.2 |
Y2 - Upper axial load coefficient | 4.77 |
N ref - Reference thermal speed | 2600 tr/min |
N lim - Mechanical Limit Speed | 3100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 11,63 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 14,37 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 9,295 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 4,648 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,447 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 160,2 mm |
db - Min diameter for Sleeve | 158 mm |
Ce - Min length fro Sleeve | 8 mm |
Da max - Max shoulder diameter OR | 214,8 mm |
ra max - Max shaft & housing fillet radius | 2 mm |