
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 220 mm |
| D - External diameter | 340 mm |
| B - Bearing/Inner ring width | 90 mm |
| D1 - Inner diameter outer ring | 310 mm |
| rs - Min fillet radius | 3 mm |
| Number of lubrication holes | 3 |
| b - Groove width | 15,37 mm |
| k - Hole diameter | 7 mm |
| Associated sleeve reference | H3044H |
| Radial clearance class | C4 |
| Mass | 31,45 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 1530 kN |
| C0 - Static load | 2110 kN |
| Cu - Fatigue limit load | 188 kN |
| e - Coefficient | 0.23 |
| Y0 - Static axial load coefficient | 2.89 |
| Y1 - Lower axial load coefficient | 2.95 |
| Y2 - Upper axial load coefficient | 4.4 |
| N ref - Reference thermal speed | 1600 tr/min |
| N lim - Mechanical Limit Speed | 2100 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 232,4 mm |
| db - Min diameter for Sleeve | 231 mm |
| Ce - Min length fro Sleeve | 9 mm |
| Da max - Max shoulder diameter OR | 327,6 mm |
| ra max - Max shaft & housing fillet radius | 2,5 mm |