
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 320 mm |
D - External diameter | 480 mm |
B - Bearing/Inner ring width | 121 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 433 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Radial clearance class | C3 |
Mass | 78,9 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 2540 kN |
C0 - Static load | 4020 kN |
Cu - Fatigue limit load | 191 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.86 |
Y1 - Lower axial load coefficient | 2.92 |
Y2 - Upper axial load coefficient | 4.35 |
N lim - Oil lubrication limit speed | 1070 tr/min |
N lim - Grease lubrication limit speed | 850 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 335 mm |
Da max - Max shoulder diameter OR | 465 mm |
ra max - Max shaft & housing fillet radius | 4 mm |