
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 360 mm |
D - External diameter | 540 mm |
B - Bearing/Inner ring width | 134 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 488 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Associated sleeve reference | H3072 |
Radial clearance class | CN |
Mass | 108 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3070 kN |
C0 - Static load | 4910 kN |
Cu - Fatigue limit load | 232 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.92 |
Y1 - Lower axial load coefficient | 2.98 |
Y2 - Upper axial load coefficient | 4.44 |
N lim - Oil lubrication limit speed | 950 tr/min |
N lim - Grease lubrication limit speed | 750 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 378 mm |
Da max - Max shoulder diameter OR | 522 mm |
ra max - Max shaft & housing fillet radius | 5 mm |