The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 420 mm |
D - External diameter | 620 mm |
B - Bearing/Inner ring width | 150 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 562 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Radial clearance class | CN |
Mass | 157 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3450 kN |
C0 - Static load | 6400 kN |
Cu - Fatigue limit load | 475 kN |
e - Coefficient | 0.24 |
Y0 - Static axial load coefficient | 2.79 |
Y1 - Lower axial load coefficient | 2.85 |
Y2 - Upper axial load coefficient | 4.24 |
N lim - Oil lubrication limit speed | 640 tr/min |
N lim - Grease lubrication limit speed | 490 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 442 mm |
Da max - Max shoulder diameter OR | 598 mm |
ra max - Max shaft & housing fillet radius | 4 mm |