Self-aligning ball bearing, polyamide cage, friction seals on both sides
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 45 mm |
D - External diameter | 100 mm |
B - Bearing/Inner ring width | 36 mm |
d1 - External diameter inner ring | 57,2 mm |
D1 - Inner diameter outer ring | 86,5 mm |
rs - Min fillet radius | 1,5 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 1,32 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 38 kN |
C0 - Static load | 12,7 kN |
Cu - Fatigue limit load | 0,58 kN |
e - Coefficient | 0.25 |
Y0 - Static axial load coefficient | 2.62 |
Y1 - Lower axial load coefficient | 2.5 |
Y2 - Upper axial load coefficient | 3.87 |
N lim - Mechanical Limit Speed | 4300 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 6,218 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 8,782 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 5,603 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,802 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,415 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 53 mm |
Da max - Max shoulder diameter OR | 92 mm |
ra max - Max shaft & housing fillet radius | 1,5 mm |