The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 500 mm |
D - External diameter | 720 mm |
B - Bearing/Inner ring width | 167 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 653 mm |
rs - Min fillet radius | 6 mm |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Associated sleeve reference | H30/500H |
Radial clearance class | CN |
Mass | 223 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 4250 kN |
C0 - Static load | 8300 kN |
Cu - Fatigue limit load | 645 kN |
e - Coefficient | 0.23 |
Y0 - Static axial load coefficient | 2.92 |
Y1 - Lower axial load coefficient | 2.98 |
Y2 - Upper axial load coefficient | 4.44 |
N lim - Oil lubrication limit speed | 530 tr/min |
N lim - Grease lubrication limit speed | 410 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 528 mm |
db - Min diameter for Sleeve | 519 mm |
Ce - Min length fro Sleeve | 18 mm |
Da max - Max shoulder diameter OR | 692 mm |
ra max - Max shaft & housing fillet radius | 5 mm |
Industry Calcul Factors
